3.1.2 Baseboard Connectors
The following table describes the interface connectors on the SAMA5D27 SOM1 Kit1 baseboard.
| Connector | Interfaces to |
|---|---|
| J5 | CLK_AUDIO test point (not populated) |
| J6 | PCB-edge JTAG connector for factory-programming the J-Link-OB |
| J10 | USB-A MicroAB, J-Link-OB port |
| J11 | MPU SAMA5D27 JTAG 10-pin IDC connector |
| J12 | Standard SDMMC0 connector |
| J14 | microSD connector |
| J15 | Ethernet RJ45 connector |
| J16 | CAN 3-pin screw connector |
| J17 | USB-A MicroAB connector |
| J18 | HSIC 2-point header |
| J19 | USB-B type C connector |
| J20-J23 | Jumper to select Pmod functions |
| J21 | Pmod connector |
| J24-25 | mikroBUS1 connectors |
| J26 | Expansion TFT LCD connector for display module |
| J27 | ISC connector |
| J29-J30 | mikroBUS2 connectors |
| J31 | Tamper and analog comparator connector |
| J32 | SHDN test point (not populated) |