Microchip’s AVR microcontrollers contain on-chip, in-system reprogrammable Flash memory
for program storage. All AVR instructions are 16 or 32 bits wide; therefore, the Flash
is set with 16-bit width. The following table provides the endurance and data retention
of Flash for each product.
Table 2-1. Flash Memory – Endurance and
Data Retention| Product Name | Endurance | Data Retention (years) |
|---|
| ATA5831, ATA8510, ATA8710 | 5000/2000 (25°C / 105°C) | 15 |
| ATA5782, ATA8210 | 5000/2000 (25°C / 105°C) | 15 |
| ATA5700, ATA5702 | 10000/4000 (25°C / 105°C) | 15 |