2.7.3 CCMP and CNT Registers Act as 16-Bit Registers in 8-Bit PWM Mode
When the TCB is operating in 8-bit PWM mode (CNTMODE in TCBn.CTRLB is
‘0x7
’), the low and high bytes for the CCMP and CNT registers act as 16-bit
registers for read and write. They cannot be read or written independently.
Work Around
Use 16-bit register access. Refer to the data sheet for further information.
Affected Silicon Revisions
Rev. C |
X |