5.1 Formula

The response time will be affected primarily by measurement time, Reburst mode, and frequency hopping.

Table 5-1. Formula to Calculate Best-Case Response Time
Frequency HopFormula
DisabledMeasurement Time of a single channel × Number of active sensors + Reburst Time
EnabledMeasurement Period + Measurement Time of a single channel × Number of active sensors + Reburst Time
Table 5-2. Formula to Calculate Worst-Case Response Time
Frequency HopFormula
DisabledMeasurement Period + Measurement Time of a single channel × Number of active sensors + Reburst Time
Enabled2 × Measurement Period + Measurement Time of a single channel × Number of active sensors + Reburst Time

The measurement Time and Reburst Time used in the formulas is calculated as follows.

Measurement Time for a Single Channel:

(30 + 6 × CSD + Hop Freqency) x (1 / Measurement Clock Frequency) × FILTERLEVEL

Table 5-3. Reburst Time
Reburst ModeReburst Time
Reburst AllDI × Number of active sensors × Measurement Time of a single channel
Reburst UnresolvedDI × Number of sensors touched × Measurement Time of a single channel
Reburst NoneDI × Measurement Period