Low power with the option to combine
sensors (Lump mode)
Configurable GPIO as an optional host
interface
Support a wide range of Sensor Shapes
and Sizes
Interrupt pin for Touch Status
change
Option to Disable or Suspend
Sensor
Option to save configuration
Brown-Out Protection
Operating Voltage Range:
3V to 5.5V
Operating Temperature:
-40°C to +105°C
-40°C to +125°C
DS40002613E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.