4 Memory Map
The Host communicates with the device using I2C communication.
The Host possesses read-only access to the following parameters:
- Device Information:
These parameters can be Read and Written by the Host:
The Host communicates with the device using I2C communication.
The Host possesses read-only access to the following parameters:
These parameters can be Read and Written by the Host:
DS40002613E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.