7.10 Unexpected High Priority Message (HPM) interrupt
Attention: This erratum is
applicable for CAN 2.0.
This issue occurs in two configurations:
Configuration A:
- At least one Standard Message ID Filter Element is configured with Priority flag set (S0.SFEC = "100"/"101"/"110").
- No Extended Message ID Filter Element is configured.
- Non-matching extended frames are accepted (MCAN_GFC.ANFE = "00"/"01").
The HPM Interrupt flag MCAN_IR.HPM is set erroneously on reception of a
non-high-priority extended message under the following conditions:
- A standard HPM frame is received, and accepted by a filter with Priority flag set. Then, Interrupt flag MCAN_IR.HPM is set as expected.
- Next, an extended frame is received and accepted due to the MCAN_GFC.ANFE configuration. Then, Interrupt flag MCAN_IR.HPM is set erroneously.
Configuration B:
- At least one Extended Message ID Filter Element is configured with Priority flag set (F0.EFEC = "100"/"101"/"110").
- No Standard Message ID Filter Element is configured.
- Non-matching standard frames are accepted (MCAN_GFC.ANFS = "00"/"01").
The HPM Interrupt flag MCAN_IR.HPM is set erroneously on reception of a
non-high-priority standard message under the following conditions:
- An extended HPM frame is received, and accepted by a filter with Priority flag set. Then, Interrupt flag MCAN_IR.HPM is set as expected.
- Next, a standard frame is received and accepted due to the MCAN_GFC.ANFS configuration. Then, Interrupt flag MCAN_IR.HPM is set erroneously.
Work Around
Configuration A:
Set up an Extended Message ID Filter Element with the following
configuration:
- F0.EFEC = "001"/"010" - select Rx FIFO for storage of extended frames
- F0.EFID1 = any value - value not relevant as all ID bits are masked out by F1.EFID2
- F1.EFT = "10" - classic filter, F0.EFID1 = filter, F1.EFID2 = mask
- F1.EFID2 = zero - all bits of the received extended ID are masked out
Now, all extended frames are stored in Rx FIFO 0 respectively Rx FIFO 1 depending on the configuration of F0.EFEC.
Configuration B:
Set up a Standard Message ID Filter Element with the following
configuration:
- S0.SFEC = "001"/"010" - select Rx FIFO for storage of standard frames
- S0.SFID1 = any value - value not relevant as all ID bits are masked out by S0.SFID2
- S0.SFT = "10" - classic filter, S0.SFID1 = filter, S0.SFID2 = mask
- S0.SFID2 = zero - all bits of the received standard ID are masked out
Now, all standard frames are stored in Rx FIFO 0 respectively Rx FIFO 1 depending on the configuration of S0.SFEC.