41.3.6 Thermal Characteristics

Table 41-6. 
Standard Operating Conditions (unless otherwise stated)
Param. No.Sym.CharacteristicTyp.UnitsConditions
TH01θJAThermal Resistance Junction to Ambient60°C/W28-pin SPDIP package
56.72°C/W28-pin SOIC package
57.3°C/W28-pin SSOP package
39.1°C/W28-pin VQFN
47.2°C/W40-pin PDIP package
27.5°C/W40-pin QFN package
40.3°C/W44-pin TQFP package
TH02TJMAXMaximum Junction Temperature150°C
TH03PDPower DissipationWPD = PINTERNAL+PI/O
TH04PINTERNALInternal Power DissipationWPINTERNAL = IDD x VDD(1)
TH05PI/OI/O Power DissipationWPI/O = Σ(IOL*VOL)+Σ(IOH*(VDD-VOH))
TH06PDERDerated PowerWPDER = PDMAX (TJ-TA)/θJA(2)
Note:
  1. IDD is current to run the chip alone without driving any load on the output pins.
  2. TA = Ambient Temperature, TJ = Junction Temperature.