10-bit resolution for
Pulse-Width Modulator (PWM) mode
Three Pulse-Width Modulators
(PWM):
10-bit resolution
Four Configurable Logic Cells
(CLC):
Integrated combinational
and sequential logic
One
Complimentary Waveform Generator (CWG):
Rising and falling edge
dead-band control
Full-bridge, half-bridge,
and 1-channel drive
Multiple signal
sources
Programmable dead
band
Fault-shutdown input
One Configurable 8/16-Bit Timer
(TMR0)
Two 16-Bit Timers (TMR1/3) with
Gate Control
Three 8-Bit Timers (TMR2/4/6)
with Hardware Limit Timer (HLT)
One Numerically Controlled
Oscillator (NCO):
Generates true linear
frequency control and increased frequency resolution
Input clock up to 64
MHz
Up to Two Enhanced Universal
Synchronous Asynchronous Receiver Transmitters (EUSART):
RS-232, RS-485, and LIN
compatible
Auto wake-up on
Start
Up to Two Host Synchronous Serial
Ports (MSSP):
Serial Peripheral
Interface (SPI) mode:
Client select
synchronization
Inter-Integrated Circuit
(I2C) mode:
7/10-bit
Addressing modes
Peripheral Pin Select (PPS):
Enables pin mapping of
digital I/O
Device I/O Port Features:
Up to 35 I/O pins
One input-only pin
Individual I/O direction,
open-drain, input threshold, slew rate, and weak pull-up control
Interrupt-on-Change (IOC)
on up to 25 pins
One external interrupt
pin
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.