33.11.4 CMxPCH
Name: | CMxPCH |
Offset: | 0x108F |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PCH[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – PCH[2:0] Comparator Noninverting Input Channel Select
PCH | Positive Input Sources |
---|---|
111 | VSS |
110 | FVR_Buffer2 |
101 | PCH not connected |
100 | DAC1_OUT |
011 | PCH not connected |
010 | PCH not connected |
001 | C1IN1+ |
000 | C1IN0+ |