23.2 Operating Modes

The CWG module can operate in six different modes, as specified by the MODE bits:

  • Half Bridge mode
  • Push-Pull mode
  • Asynchronous Steering mode
  • Synchronous Steering mode
  • Full Bridge mode, Forward
  • Full Bridge mode, Reverse

All modes accept a single pulse input and provide up to four outputs as described in the following sections.

All modes include auto-shutdown control as described in the Auto-Shutdown section.

Important: Except as noted for Full Bridge mode, mode changes must only be performed while EN = 0.