8.3.2.2 SPI Characteristics

  • 16-data Transmit and Receive FIFOs
  • Host or Client Serial Peripheral Bus Interface
    • 8-bit to 16-bit programmable data length per chip select
    • Programmable phase and polarity per chip select
    • Programmable transfer delay between consecutive transfers and delay before SPI clock per chip select
    • Programmable delay between chip selects
  • Selectable Mode Fault Detection
  • Host Mode Can Drive SPCK up to Peripheral Clock
  • Host Mode Bit Rate Can Be Independent of the Processor/Peripheral Clock
  • Client Mode Operates on SPCK, Asynchronously with Core and Bus Clock
  • Four Chip Selects with External Decoder Support Allow Communication with up to 15Peripherals
  • Communication with Serial External Devices Supported
    • Serial memories, such as DataFlash and 3-wire EEPROMs
    • Serial peripherals, such as ADCs, DACs, LCD controllers, CAN controllers and sensors
    • External coprocessors
  • Connection to DMA Channels Optimizes Data Transfers
    • One channel for the receiver
    • One channel for the transmitter
  • CRC Generation and Checking
  • Two-Pin Mode for Easy Link with MCP3910 ADC
  • Functional Safety: Protection, Monitors and Reports
    • Register Write protection
    • Reports any write-protected access