3.2.4 I/O Lines Description

Table 3-1. EBI I/O Lines Description
NameFunctionTypeActive Level
EBI
EBI_D[15:0]Data BusI/O
EBI_A[22:0]Address BusOutput
EBI_NWAITExternal Wait SignalInputLow
SMC
EBI_NCS[2:0]Chip Select LinesOutputLow
EBI_NWR[1:0]Write SignalsOutputLow
EBI_NRDRead SignalOutputLow
EBI_NWEWrite EnableOutputLow
EBI_NBS[1:0]Byte Mask SignalsOutputLow
EBI for NAND Flash Support
EBI_NANDCSNAND Flash Chip Select LineOutputLow
EBI_NANDOENAND Flash Output EnableOutputLow
EBI_NANDWENAND Flash Write EnableOutputLow
MPDDR Controllers
EBI_SDCK, EBI_SDCK#MPDDR Differential ClockOutput
EBI_SDCKMPDDR ClockOutput
EBI_SDCKEMPDDR Clock EnableOutputHigh
EBI_DDRCSMPDDR Chip Select LineOutputLow
EBI_BA[2:0]Bank SelectOutput
EBI_SDWEMPDDR Write EnableOutputLow
EBI_RAS-EBI_CASRow and Column SignalOutputLow
EBI_SDA10SDRAM Address 10 LineOutput

The connection of some signals through the MUX logic is not direct and depends on the memory controller currently in use.

The following table details the connections between the two memory controllers and the EBI pins.

Table 3-2. EBI Pins and Memory Controllers I/O Lines Connections
EBIx PinsMPDDR I/O LinesSMC I/O Lines
EBI_NWR1/NBS1NBS1NWR1
EBI_A0/NBS0Not SupportedA0
EBI_A1Not SupportedA1
EBI_A[11:2]A[9:0]A[11:2]
EBI_SDA10A10Not Supported
EBI_A12Not SupportedA12
EBI_A[15:13]A[13:11]A[15:13]
EBI_A[22:16]Not SupportedA[22:16]
EBI_D[15:0]D[15:0]D[15:0]