8.1.3 FLEXCOM Features
FLEXCOM | Subfunction | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TWI | Normal/Fast (Client/Host)/FM+ | x | x | x | x | x | x | x | x | x | x | x | x | x |
Alternate command | x | x | x | x | x | x | x | x | x | x | x | x | x | |
3 Client ADDR | x | x | x | x | x | x | x | x | x | x | x | x | x | |
High-speed | x | x | x | x | x | x | x | x | x | x | x | x | x | |
Sniffer | x | x | x | x | x | x | x | x | x | x | x | x | x | |
FIFO size: 16 words | x | x | x | x | x | x | x | x | x | x | x | x | x | |
USART | Basic | x | x | x | x | x | x | x | x | x | x | x | x | x |
Hardware handshaking/RS485 | x | x | x | x | x | x | x | x | x | x | x | x | x | |
ISO7816 | x | x | x | x | x | x | – | – | – | – | – | – | – | |
LIN | x | x | x | x | x | x | – | – | – | – | – | – | – | |
LON | x | x | x | x | – | – | – | – | – | – | – | – | – | |
IrDA | x | x | x | x | x | x | – | – | – | – | – | – | – | |
Manchester | x | x | x | x | x | x | – | – | – | – | – | – | – | |
FIFO size: 16 words | x | x | x | x | x | x | x | x | x | x | x | x | x | |
SPI | SPI implemented | x | x | x | x | x | x | – | – | – | – | – | – | – |
4 CS | – | – | – | – | x | x | – | – | – | – | – | – | – | |
FIFO size: 16 words | x | x | x | x | x | x | – | – | – | – | – | – | – |