4.15.1 Description

The System Controller embeds a Slow Clock Controller (SCKC). The SCKC selects the slow clock for the RTT and the RTC from one of two sources:

  • External 32.768 kHz crystal oscillator
  • Embedded 32 kHz (typical) slow RC oscillator