9.3.2 Embedded Characteristics

  • Compliant with Enhanced HCI Rev 1.0 Specification
    • Compliant with USB V2.0 High-speed Specification
    • Supports high-speed 480 Mbps
  • Compliant with Open HCI Rev 1.0 Specification
    • Compliant with USB V2.0 Full-speed and Low-speed Specification
    • Supports both low-speed 1.5 Mbps and full-speed 12 Mbps USB devices
  • Root Hub Integrated with 2 Downstream USB HS Ports and 1 FS Port
  • Embedded USB Transceivers
  • Supports Power Management
  • 3 Hosts (A, B, and C) High Speed (EHCI), Port A shared with UDPHS