2.5.2.3.2 Authentication Mode
Name: AUTH_MODE
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
AUTHENTICATION_MODE | |||||||||
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
AUTHENTICATION_MODE | |||||||||
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
AUTHENTICATION_MODE | |||||||||
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
AUTHENTICATION_MODE | |||||||||
AUTHENTICATION_MODE
0: AES-CMAC is used for authentication.
1: RSA signature verification is used for authentication.