8.3.9.5.1 Definition
Client mode is defined as a mode where the device receives the clock and the address from another device called the host.
In this mode, the device never initiates and never completes the transmission (START, REPEATED_START and STOP conditions are always provided by the host).