6.4.5 SSC Application Examples

The SSC can support several serial communication modes used in audio or high speed serial links. Some standard applications are shown in the following figures. All serial link applications supported by the SSC are not listed here.

Figure 6-34. Audio Application Block Diagram
Figure 6-35. Codec Application Block Diagram
Figure 6-36. Time Slot Application Block Diagram