9.2.2 Embedded Characteristics 1 High-Speed Device 1 UTMI Transceiver Shared Between Host and Device USB v2.0 High Speed (480 Mbits/s) Compliant 7 Endpoints up to 1024 Bytes Embedded Dual-port RAM for Endpoints Suspend/Resume Logic (Command of UTMI) Up to Three Memory Banks for Endpoints (Not for Control Endpoint) 16448 bytes of DPRAM