9.1.4 Special Functions in SFR

  • SFR_OHCIICR.SUSPx to control suspend for each port. These bits must be set to reduce power consumption on VDDIN33 in Low-power mode.
  • SFR_OHCIICR.ARIE to enable OHCI asynchronous resume interrupt
  • SFR_OHCIISR.RISx for Port Resume status of each port