5.5.5.1 I/O Lines

The D-PHY can be used either by DSI or CSI hosts. The programmer must first configure a dedicated a Special Function register to connect D-PHY to the DSI (refer to the section “Special Function Register (SFR)”).