5.8.2 Embedded Characteristics

  • MIPI CSI2 Interface Supported, Single Component per Clock Cycle or Recommended Memory Storage (RMS) Mode
  • Parallel 14-bit Interface for Raw Bayer, YCbCr, Monochrome and JPEG Compressed Sensor Interface
  • BT.601/656/1120 Video Interface Supported
  • Progressive Systems and Segmented Frame Systems
  • Raw Bayer, YCbCr, Luminance (Black and White) Pixel Format Supported
  • Resolution up to 2560 x 1920
  • Input Pixel Clock up to 266 MHz
  • Camera Sensor Clock Generation for Parallel Interface
  • Cropping
  • Adjustable White Balance
  • Raw Bayer Color Filter Array Interpolation
  • Color Correction
  • Gamma Correction
  • Defective Pixel Correction
  • Green Disparity Correction
  • Black Level Correction
  • Edge Adaptive Level
  • Vertical And Horizontal Polyphase Downscaler, with 16 Phases and 4 Taps
  • Color Space Conversion
  • Contrast, Brightness, Hue and Saturation Control
  • 4:4:4 to 4:2:2 Subsampler
  • 4:2:2 to 4:2:0 Subsampler
  • Rounding, Limiting and Packing unit
  • Histogram Generation
  • System Interface: Direct Memory Access Interface with Packed, Semi Planar and Planar output format
  • Output Memory Format: 16 bpp RGB, 32 bpp RGB, 16 bpp, YCbCr 444, YCbCr 422, YCbCr 420, up to 14-bit Raw Bayer
  • Register Write Protection