5.6.5.1 I/O Lines

The D-PHY can be used either by DSI or CSI hosts. The programmer must first configure a dedicated Special Function Register, SFR_ISS_CFG, to connect D-PHY to CSI (refer to the section "Special Function Register (SFR)").