6.2.2 Embedded Characteristics PWM Class D Amplifier 16-bit Audio Data DSP Clocks: 12.288 and 11.2896 MHz Input Sampling Rates: 8, 16, 32, 48, 96, 22.05, 44.1, 88.2 kHz 3-band Equalizer De-emphasis Filter Digital Volume Control Differential or Single-ended Outputs Non-overlapping Circuit to Control External MOSFETs Supports DMA