4.7.2 Embedded Characteristics

  • Driven by Embedded Power-on Reset, Software, External Reset Pin and Peripheral Events
  • Management of All System Resets, Including
    • External devices through an I/O multiplexed output reset pin
    • Processor
    • Peripheral set
  • Reset Source Status
    • Status of the last reset
    • Either VDDCORE, VDDIN33 and VDDBU POR reset, Software reset, User reset, Watchdog reset, 32.768 kHz Crystal Oscillator Failure Detection reset