7.6.5.6.4 Context Specification for Generate Random Operation

The context for Generate Random operations is used for internal random generation. The following table defines the fields in the context for Generate Random.

Table 7-15. Fields in the Context for Generate Random Operations
Word IndexBit RangeValueDescription
0[31:24]0Reserved. Must always be 0.
[23:16]0x10Context for Generate Random operations
[15:13]0Reserved. Must always be 0.
[12:0]N x 64 (with N= 1..16),

2048, 3072, 4096

Length of the requested data in bits