7.4.4.5.3 Clearing Key on Tamper Event

On a tamper detection event on WKUP[8:1] pins, an immediate clear of the key (internal registers) can be performed if TDES_MR.TAMPCLR=1. For configuration details, refer to section Real-Time Clock (RTC).