2.5.2.4.2 e.MMC/SD Card File System

In Secure Boot mode, the ROM code looks for a boot.cip file in the root directory of a FAT12/16/32 file system. The boot.cip file must contain the ciphered bootstrap, its signature and the chain of X.509 certificates, in this order.