3.1.4.2 FLEXRAM Clocking
To save power consumption, the SFR_FLEXRAMS_CLKG_DIS register can be used to enable clock gating on both FLEXRAM ports.
To save power consumption, the SFR_FLEXRAMS_CLKG_DIS register can be used to enable clock gating on both FLEXRAM ports.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.