3.1.1.2 Internal ROM
The ROM contains a bootloader program mapped at address 0 after reset and the BCH (Bose, Chaudhuri and Hocquenghem) code table mapped at address 0x0010_0000 for NAND Flash ECC correction.
The ROM contains a bootloader program mapped at address 0 after reset and the BCH (Bose, Chaudhuri and Hocquenghem) code table mapped at address 0x0010_0000 for NAND Flash ECC correction.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.