Support for Long Bursts of Length 32, 64, 128 and Up to the Limit of
256-bit Burst Beats of Words
Enhanced Programmable Mixed Arbitration for Each Client
Round-robin
Fixed priority
Latency Quality of Service
Programmable Default Host for Each Client
No default host
Last accessed default host
Fixed default host
Deterministic Maximum Access Latency for Hosts
Zero or One Cycle Arbitration Latency for the First Access of a Burst
Bus Lock Forwarding to Clients
Host Number Forwarding to Clients
Register Write Protection of User Interface Registers
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.