6.8.6.20.3 Example: Memory Mapping for 16-bit Packed, DMA Interface IMODE = 1 at ISC_DAD0.AD0 Location

Table 6-173. DAT8 Packing (ISC_RLP_CFG.MODE)
Mem addr0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
RAW12––––––––rlp_data1[7:0]––––––––rlp_data0[7:0]
Table 6-174. DAT9 Packing (ISC_RLP_CFG.MODE)
Mem addr0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
RAW12–––––––rlp_data1[8:0]–––––––rlp_data0[8:0]
Table 6-175. DAT10 Packing (ISC_RLP_CFG.MODE)
Mem addr0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
RAW12––––––rlp_data1[9:0]––––––rlp_data0[9:0]
Table 6-176. DAT11 Packing (ISC_RLP_CFG.MODE)
Mem addr0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
RAW12–––––rlp_data1[10:0]–––––isc_data0[10:0]
Table 6-177. DAT12 Packing (ISC_RLP_CFG.MODE)
Mem addr0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
RAW12––––rlp_data1[11:0]––––rlp_data0[11:0]