Bits 3:0 – CONSOLE_IOSET[3:0] Selects the pins
and UART interface used for the ROM code console terminal
Value
Name
Description
0
DBGU
Uses
DBGU
1
FLEXCOM0
Uses
FLEXCOM0 UART pins
2
FLEXCOM1
Uses
FLEXCOM1 UART pins
3
FLEXCOM2
Uses
FLEXCOM2 UART pins
4
FLEXCOM3
Uses
FLEXCOM3 UART pins
5
FLEXCOM4
Uses
FLEXCOM4 UART pins
6
FLEXCOM5
Uses
FLEXCOM5 UART pins
7
FLEXCOM6
Uses
FLEXCOM6 UART pins
8
FLEXCOM7
Uses
FLEXCOM7 UART pins
9
FLEXCOM8
Uses
FLEXCOM8 UART pins
10
FLEXCOM9
Uses
FLEXCOM9 UART pins
11
FLEXCOM10
Uses
FLEXCOM10 UART pins
12
FLEXCOM11
Uses
FLEXCOM11 UART pins
13
FLEXCOM12
Uses
FLEXCOM12 UART pins
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.