9.5.43 SDMMC Slot Interrupt Status Register

Name: SDMMC_SISR
Offset: 0xFC
Reset: 0x0000
Property: Read-only

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       INTSSL[1:0] 
Access RR 
Reset 00 

Bits 1:0 – INTSSL[1:0] Interrupt Signal for Each Slot

These status bits indicate the logical OR of Interrupt Signals and Wake-up Signal for each SDMMC instance in the product (INTSSL[x] corresponds to SDMMCx instance in the product).