9.5.51 SDMMC Debug Register

Name: SDMMC_DBGR
Offset: 0x234
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        NIDBG 
Access R/W 
Reset 0 

Bit 0 – NIDBG Nonintrusive Debug

0 (DISABLED): Reading the SDMMC_BDPR via debugger increments the dual port RAM read pointer.

1 (ENABLED): Reading the SDMMC_BDPR via debugger does not increment the dual port RAM read pointer.