2.5.3.1 Bootstrap Size
The maximum size allowed for the bootstrap for this chip is 0x8000 bytes (32 Kbytes).
The maximum size allowed for the bootstrap for this chip is 0x8000 bytes (32 Kbytes).
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.