7.2.7.9 CLASSD Interrupt Status Register

Name: CLASSD_ISR
Offset: 0x20
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        DATRDY 
Access R 
Reset 0 

Bit 0 – DATRDY Data Ready

ValueDescription
0

CLASSD has not been ready to convert a value since the last read of CLASSD_ISR.

1

CLASSD has been ready to convert a value since the last read of CLASSD_ISR.