6.8.3.1 Functional Diagrams
The ISC video pipeline integrates the following submodules:
- DPC: Defective pixel correction, also including a Green Disparity Correction (GDC), Black Level Correction (BLC), Edge Adaptive Level (EAL)
- PFE: Parallel Front End to sample the camera sensor input stream
- WB: Programmable white balance in the Bayer domain
- CFA: Color filter array interpolation module
- CC: Programmable color correction
- GAM: Gamma correction
- VHXS: Vertical and horizontal scaling engine
- CSC: Programmable color space conversion
- CBHS: Performs contrast, brightness, hue and saturation control
- SUB422: Performs YCbCr444 to YCbCr422 chrominance horizontal subsampling
- SUB420: Performs YCbCr422 to YCbCr420 chrominance vertical subsampling
- RLP: Performs rounding, range limiting and packing of the incoming data.