4.9.6.19 RTC TimeStamp Date Register 0 (UTC_MODE)

RTC_TSDR0 reports the timestamp of the first tamper event after reading RTC_TSSR0, and RTC_TSDR1 reports the timestamp of the last tamper event.

This register is cleared by reading RTC_TSSR0.

Name: RTC_TSDR0 (UTC_MODE)
Offset: 0xB4
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 UTC_TIME[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 UTC_TIME[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 UTC_TIME[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 UTC_TIME[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – UTC_TIME[31:0] Time of the Tamper (UTC format)

This configuration is relevant only if UTC = 1 in RTC_MR.