4.9.6.20 RTC TimeStamp Source Register 0

This register is cleared after read, and the read access also performs a clear on RTC_TSTR0 and RTC_TSDR0.

The following configuration values are valid for all listed bit names of this register:

0: No alarm generated since the last clear of this register.

1: An alarm has been generated by the corresponding monitor since the last read of this register.

Name: RTC_TSSR0
Offset: 0xB8
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 DET7DET6DET5DET4DET3DET2DET1DET0 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – DETx Tamper Detection on VDDCORE WKUP[8:1] (cleared on read)