9.6.5.7.5 Standard Message ID Filter Element

Up to 128 filter elements can be configured for 11-bit standard IDs. When accessing a Standard Message ID Filter element, its address is the Filter List Standard Start Address MCAN_SIDFC.FLSSA plus the index of the filter element (0…127).

Table 9-51. Standard Message ID Filter Element
313029282726252423222120191817161514131211109876543210
S0SFT[1:0]SFEC[2:0]SFID[10:0]SSYNC–SFID[10:0]

• Bits 31:30 SFT[1:0]: Standard Filter Type

ValueDescription
0Range filter from SF1ID to SF2ID (SF2ID ≥ SF1ID)
1Dual ID filter for SF1ID or SF2ID
2Classic filter: SF1ID = filter, SF2ID = mask
3Reserved

• Bit 29:27 SFEC[2:0]: Standard Filter Element Configuration

All enabled filter elements are used for acceptance filtering of standard frames. Acceptance filtering stops at the first matching enabled filter element or when the end of the filter list is reached. If SFEC = “100”, “101”, or “110” a match sets interrupt flag MCAN_IR.HPM and, if enabled, an interrupt is generated. In this case register HPMS is updated with the status of the priority match.

ValueDescription
0Disable filter element
1Store in Rx FIFO 0 if filter matches
2Store in Rx FIFO 1 if filter matches
3Reject ID if filter matches
4Set priority if filter matches
5Set priority and store in FIFO 0 if filter matches
6Set priority and store in FIFO 1 if filter matches
7Store into Rx Buffer or as debug message, configuration of SFT[1:0] ignored

• Bits 26:16 SFID1[10:0]: Standard Filter ID 1

First ID of standard ID filter element.

When filtering for Rx Buffers or for debug messages this field defines the ID of a standard message to be stored. The received identifiers must match exactly, no masking mechanism is used.

• Bit 15 SSYNC: Standard Sync Message

Only evaluated when CCCR.UTSU = ‘1’. When this bit is set and a matching message is received, a pulse is generated to signal the reception of a Sync message to the Timestamping Unit (TSU) connected to the MCAN.

ValueDescription
0Timestamping for the matching Sync message disabled
1Timestamping for the matching Sync message enabled

• Bits 10:0 SFID2[10:0]: Standard Filter ID 2

This field has a different meaning depending on the configuration of SFEC:

  • SFEC = “001”...“110”–Second ID of standard ID filter element
  • SFEC = “111”–Filter for Rx Buffers or for debug messages

SFID2[10:9] decides whether the received message is stored into an Rx Buffer or treated as message A, B, or C of the debug message sequence.

ValueDescription
0Store message in a Rx buffer
1Debug Message A
2Debug Message B
3Debug Message C

SFID2[5:0] defines the index of the dedicated Rx Buffer element to which a matching message is stored.