Each timestamp register
(TS0-TS15) is assigned one bit. The bits are set when the timestamp stored in the
related timestamp register was overwritten before it was read. Reading a timestamp
register resets the related bit.
Bits 15:0 – TSN[15:0] Timestamp
New
Each timestamp register
(TS0-TS15) is assigned one bit. The bits are set when a timestamp was stored in the
related timestamp register. Reading a timestamp register resets the related
bit.
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.