6.5.6.2.1 General D-PHY Control Operation

The D-PHY is controlled by the DSI host user interface. For any test code and data, the control operation is carried out by following the steps below:

  1. Ensure that the D-PHY is in Shutdown mode. See Shutdown Mode.
  2. Reset the analog configuration by generating a high pulse on PHY_TESTCLR in the D-PHY Control register 0 (DSI_DPHY_TST_CTRL0).
  3. Write a ‘1’ to DSI_DPHY_TST_CTRL0.PHY_TESTCLK.
  4. Write test code to PHY_TESTDIN and write a ‘1’ to PHY_TESTEN in the D-PHY Control register 1 (DSI_DPHY_TST_CTRL1).
  5. Write a ‘0’ to DSI_DPHY_TST_CTRL0.PHY_TESTCLK.
  6. Write a ‘0’ to DSI_DPHY_TST_CTRL1.PHY_TESTEN and write the test data value to DSI_DPHY_TST_CTRL1.PHY_TESTDIN.
  7. Write a ‘1’ to DSI_DPHY_TST_CTRL0.PHY_TESTCLK.
  8. Write a ‘0’ to DSI_DPHY_TST_CTRL0.PHY_TESTCLK.