3.6.8 MPDDRC Memory Device Register

This register can only be written if the WPEN bit is cleared in the MPDDRC Write Protection Mode Register.

Name: MPDDRC_MD
Offset: 0x20
Reset: 0x00000013
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    DBW MD[2:0] 
Access R/WR/WR/WR/W 
Reset 1011 

Bit 4 – DBW Data Bus Width

ValueNameDescription
0 –

Reserved

1 DBW_16_BITS Data bus width is 16 bits.

Bits 2:0 – MD[2:0] Memory Device

ValueNameDescription
4 DDR3_SDRAM DDR3-SDRAM
6 DDR2_SDRAM DDR2-SDRAM