10.2.2 Embedded Characteristics

  • 1 High-Speed Device
  • 1 UTMI Transceiver Shared Between Host and Device
  • USB v2.0 High Speed (480 Mbits/s) Compliant
  • 7 Endpoints up to 1024 Bytes
  • Embedded Dual-port RAM for Endpoints
  • Suspend/Resume Logic (Command of UTMI)
  • Up to Three Memory Banks for Endpoints (Not for Control Endpoint)
  • 16448 bytes of DPRAM