4.17.16.29 PMC PLL Interrupt Enable Register

This register can only be written if the WPITEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_PLL_IER
Offset: 0x00E0
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     UNLOCKLVUNLOCKAUUNLOCKUUNLOCKA 
Access WWWW 
Reset –––– 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     LOCKLVLOCKAULOCKULOCKA 
Access WWWW 
Reset –––– 

Bit 19 – UNLOCKLV LVDS PLL Unlock Interrupt Enable

Bit 18 – UNLOCKAU AUDIO PLL Unlock Interrupt Enable

Bit 17 – UNLOCKU UPLL Unlock Interrupt Enable

Bit 16 – UNLOCKA PLLA Unlock Interrupt Enable

Bit 3 – LOCKLV LVDS PLL Lock Interrupt Enable

Bit 2 – LOCKAU AUDIO PLL Lock Interrupt Enable

Bit 1 – LOCKU UPLL Lock Interrupt Enable

Bit 0 – LOCKA PLLA Lock Interrupt Enable