4.17.16.12 PMC USB Clock Register

This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_USB
Offset: 0x0038
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     USBDIV[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
       USBS[1:0] 
Access R/WR/W 
Reset 00 

Bits 11:8 – USBDIV[3:0] Divider for USB OHCI Clock

USB Clock is input clock divided by USBDIV + 1.

Bits 1:0 – USBS[1:0] USB OHCI/EHCI Input Clock Selection

ValueNameDescription
0 PLLA The USB clock input is PLLACK.
1 UPLL The USB clock input is UPLLCK.
2 – Reserved
3 – Reserved