7.3.6.10 DMA Controller Operation

All receiver audio channels and all transmitter audio channels are each assigned to a single DMA Controller channel.

The DMA Controller reads from the I2SMCC_RHR and writes to the I2SMCC_THR for all audio channels successively.

The DMA Controller transfers may use 32-bit word, 16-bit halfword, or 8-bit byte depending on the value of the I2SMCC_MRA.DATALENGTH field.

The DMA chunk size field (DMACHUNK) of the Mode Register B (I2SMCC_MRB) should correspond to the DMA channel configuration. The supported chunk according to the configuration is available in the two tables below

Table 7-6. TX DMA Chunk Configurations
FORMATTXMONODATALENGTHNBCHANI2SMCC_MRB.DMACHUNK ConfigurationMaximum DMA Chunk Size Allowed
0 or 1

(I2S or LJ)

0 (Stereo)

0,1,2,3,4 or 6

(32, 24, 20, 18, 16 or 8 bits)

No effect01-word chunk
12-word chunk
1 (Mono)01-word chunk
No effect5 or 7

(16 bits compact

or 8 bits compact)

2 or 3

(TDM or TDMLJ)

No effectNo effect0

(1 channel)

01-word chunk
0

(Stereo)

0, 1, 2, 3, 4 or 6

(32, 24, 20, 18, 16 or 8 bits)

1, 3, 5 or 7

(2, 4, 6 or 8 channels)

01-word chunk
12-word chunk
2, 4, 6

(3, 5 or 7 channels)

01-word chunk
5 or 7

(16 bits compact

or 8 bits compact)

No effect
1

(Mono)

No effect
Table 7-7. RX DMA Chunk Configurations
FORMATDATALENGTHNBCHANI2SMCC_MRB.DMACHUNK ConfigurationMaximum DMA Chunk Size Allowed
0 or 1

(I2S or LJ)

0, 1, 2, 3, 4 or 6

(32, 24, 20, 18, 16 or 8 bits)

No effect01-word chunk
12-word chunk
5 or 7

(16 bits compact

or 8 bits compact)

01-word chunk
2 or 3

(TDM or TDMLJ)

No effect0

(1 channel)

01-word chunk
0, 1, 2, 3, 4 or 6

(32, 24, 20, 18, 16 or 8 bits)

1, 3, 5 or 7

(2, 4, 6 or 8 channels)

01-word chunk
12-word chunk
2, 4, 6

(3, 5 or 7 channels)

01-word chunk
5 or 7

(16 bits compact

or 8 bits compact)

No effect01-word chunk