7.3.6.13 Register Write Protection
To prevent any single software error from corrupting I2SMCC behavior, certain registers in the address space can be write-protected by setting the Write Protection Configuration Enable (WPCFEN), Write Protection Interrupt Enable (WPITEN) and/or Write Protection Control Enable (WPCTEN) bit(s) in the Write Protection Mode register (I2SMCC_WPMR).
If a write access to the protected registers is detected, the Write Protection Violation Status (WPVS) flag in the Write Protection Status register (I2SMCC_WPSR) is set and the field Write Protection Violation Source (WPVSRC) indicates the register in which the write access has been attempted. An interrupt can be raised if the Write Error (WERR) interrupt is set in I2SMCC_IMRB.
The WPVS flag is automatically reset by reading I2SMCC_WPSR.
The following register can be write-protected with the I2SMCC_WPMR.WPCFEN bit:
- Inter-IC Sound Multi Channel Controller Mode Register A
- Inter-IC Sound Multi Channel Controller Mode Register B
The following registers can be write-protected with the I2SMCC_WPMR.WPITEN bit:
- Inter-IC Sound Multi Channel Controller Interrupt Enable Register A
- Inter-IC Sound Multi Channel Controller Interrupt Disable Register A
- Inter-IC Sound Multi Channel Controller Interrupt Enable Register B
- Inter-IC Sound Multi Channel Controller Interrupt Disable Register B
The following register can be write-protected with the I2SMCC_WPMR.WPCTEN bit: